??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BAE LX-VS-OR100
HELP_VARIABLE
Company
Balluff
Description
Lights for vision systems and machines
Bill of material
BALLUFF BAE LX-VS-OR100
VERF
Availability
Available
BC
Order code
BAE00JA
TC
Product identifier
BAE LX-VS-OR100
PX
Product view
49041_03
TECH
Tech. Details
Tech. Details
ICON
W
Weight
1.367 Kg
TRAFFIC
Customs number
94054099
DESCRIPT
Description
Connection = Connector, M8x1-Male, 3-pin, Version = Coax lighting, Dimension = 150 x 110 x 108 mm, Rated operating voltage Ue DC = 24 V, Current draw max. = 625 mA, Operating mode = Normal (continuous operation), Material = Aluminium anodized, black Glass, Illumination area = 100 x 100 mm, Light type = LED, red light, Wave length = 630 nm, Illuminence (0.1 m) = 3550 Lux, Beam angle = 105 ° x 105 °, Ambient temperature = -10...55 °C, Approval/Conformity = CE, UKCA, WEEE, IP rating = IP54
CAE
EPlan
Previews
Embedded user actions